IESNA:LM-63-2002
[TEST]P1344775
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-75)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R25W2N902750DE010 E3CA451MW_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R25 optic, 3000K CCT AND, 90CRI , E3CA451MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]868
TILT=NONE
1 -1 1 55 17 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
44.3 48.1 50.4 51.2 49.6 49.6 54.2 79.4 186.4 323.1
517.1 899 1576.5 1967.6 2307.5 2708.5 3030.1 3266.1 3515.9 3672.4
3833.6 3945.1 4029.1 4081.1 4124.6 4149.1 4162.8 4147.5 4048.2 3873.3
3690.8 3421.1 3173.7 2980.4 2778.8 2613.8 2373.2 2117.3 1805.7 1507.8
1115.2 756.9 571.3 200.1 41.2 5.3 2.3 2.3 1.5 1.5
0.8 0.8 0.8 0 0
44.3 48.1 50.4 50.4 49.6 49.6 54.2 77.1 185.6 318.5
527.8 905.9 1583.4 1914.1 2302.9 2678 2947.6 3248.5 3461.6 3640.4
3768.7 3877.9 3964.2 4020.7 4062.8 4087.2 4098.7 4084.1 3999.4 3834.4
3633.5 3387.5 3150.8 2952.9 2763.5 2591.6 2364 2086.8 1804.1 1459.7
1090 756.2 557.6 207.8 45.1 4.6 2.3 2.3 1.5 1.5
0.8 0.8 0.8 0 0
44.3 48.1 50.4 50.4 49.6 49.6 54.2 76.4 181.8 311.6
504.9 860.8 1507.8 1826.3 2200.6 2533.6 2888 3132.4 3348.6 3528.1
3657.9 3764.9 3849.7 3906.9 3946.7 3974.2 3984.8 3974.2 3898.5 3736.6
3542.6 3307.3 3038.5 2872 2691.7 2503.8 2307.5 2029.5 1701.8 1361.1
1064 725.6 496.5 182.6 39 4.6 2.3 2.3 1.5 1.5
0.8 0.8 0.8 0 0
44.3 48.1 50.4 50.4 49.6 49.6 53.5 73.3 172.6 304.8
486.6 801.2 1381 1703.3 2014.2 2357.9 2687.1 2945.3 3179 3353.2
3490.7 3598.4 3678.6 3736.6 3772.5 3796.2 3806.9 3796.2 3735.1 3615.2
3418.1 3168.3 2936.1 2744.4 2560.3 2386.9 2185.3 1932.5 1620.8 1280.9
946.4 636.3 437.7 151.2 36.7 4.6 2.3 1.5 1.5 1.5
0.8 0.8 0 0 0
44.3 48.1 50.4 50.4 48.9 48.9 52.7 69.5 162.7 287.2
456 730.2 1234.3 1517.7 1827.8 2111.2 2426.7 2680.2 2920.8 3100.3
3242.4 3355.5 3438.7 3496 3531.1 3552.5 3561.7 3545.7 3495.2 3398.2
3234.8 3016.3 2775 2572.5 2391.5 2204.4 1987.5 1750.7 1459.7 1107.5
786 543.8 342.2 115.3 29 3.8 2.3 1.5 1.5 1.5
0.8 0.8 0 0 0
44.3 48.1 50.4 50.4 48.9 48.9 51.9 65.7 151.2 266.6
418.6 651.5 1105.2 1322.9 1587.2 1869.1 2118.1 2364.8 2594.7 2788.7
2949.9 3065.2 3156.1 3208 3252.3 3273 3278.3 3261.5 3218.7 3140.1
2998.8 2808.6 2580.9 2347.2 2167 1972.2 1734.6 1514.7 1209.1 917.3
650 404.8 255.9 94.7 25.2 3.8 2.3 1.5 1.5 1.5
0.8 0.8 0.8 0 0
44.3 47.4 50.4 50.4 48.9 48.1 51.2 62.6 139.8 245.2
378.1 575.2 930.3 1112.9 1326.8 1533 1758.3 2001.2 2186.8 2394.6
2545 2664.2 2763.5 2828.4 2868.1 2889.5 2891.1 2875.8 2836.8 2765
2646.6 2479.4 2252.5 2037.9 1829.3 1603.3 1398.6 1161.8 928 689
491.9 307.1 181.8 72.6 22.2 3.8 1.5 1.5 1.5 0.8
0.8 0.8 0.8 0 0
44.3 47.4 49.6 50.4 48.1 48.1 50.4 59.6 126.8 220.7
344.5 517.9 776.8 927.3 1084.6 1256.5 1438.3 1626.9 1790.4 1963
2095.9 2209 2309 2374 2415.2 2434.3 2430.5 2409.9 2370.1 2294.5
2183.8 2041.7 1854.6 1611.7 1405.4 1213.7 1022 847.1 661.5 495.7
348.3 236.8 139.8 58.8 19.1 3.8 1.5 1.5 0.8 0.8
0.8 0.8 0.8 0 0
44.3 48.1 49.6 49.6 48.1 47.4 49.6 56.5 108.5 197.1
301.7 446.1 635.5 748.5 865.4 985.3 1135 1260.3 1406.2 1522.3
1629.2 1722.4 1800.3 1853 1888.9 1901.1 1892.7 1860.7 1811 1741.5
1636.1 1507 1346.6 1162.5 983.8 833.3 695.1 562.2 456.8 357.5
264.3 181.8 113 48.1 16 3.1 1.5 1.5 0.8 0.8
0.8 0.8 0.8 0 0
44.3 47.4 49.6 49.6 48.1 46.6 48.1 54.2 96.2 171.9
262 380.4 526.3 604.9 684.4 773 858.5 957.8 1047.2 1136.6
1215.2 1274.1 1325.2 1359.6 1377.2 1374.9 1356.5 1320.6 1276.3 1209.9
1122.8 1028.1 910.5 770.7 651.5 547.7 464.4 391.1 326.2 264.3
201.6 148.2 95.5 39 13.7 3.1 1.5 0.8 0.8 0.8
0.8 0.8 0.8 0 0
44.3 47.4 48.1 47.4 45.1 41.2 38.2 36.7 36.7 39
45.1 56.5 66.5 69.5 71.8 73.3 74.1 74.1 73.3 71.8
69.5 66.5 62.6 58.8 55.8 50.4 45.8 40.5 34.4 27.5
24.4 21.4 19.1 15.3 12.2 10.7 9.2 6.9 6.1 4.6
3.1 2.3 1.5 0 0 0.8 0.8 0.8 0.8 0.8
0.8 1.5 0.8 0.8 0
44.3 46.6 45.8 43.5 41.2 36.7 32.8 28.3 25.2 22.2
19.9 16.8 14.5 13.7 12.2 11.5 10.7 9.2 8.4 7.6
6.9 6.1 5.3 5.3 4.6 3.8 3.1 3.1 2.3 1.5
1.5 1.5 1.5 0.8 0.8 0.8 0.8 0.8 0.8 1.5
1.5 1.5 1.5 1.5 1.5 1.5 2.3 2.3 2.3 2.3
3.1 3.1 2.3 2.3 0
44.3 45.1 42.8 39.7 35.9 32.1 27.5 24.4 20.6 18.3
16 13.7 12.2 11.5 11.5 10.7 9.9 9.9 9.2 9.2
8.4 8.4 7.6 7.6 7.6 6.9 6.9 6.9 6.1 6.1
6.1 6.1 6.1 5.3 5.3 5.3 5.3 5.3 4.6 4.6
4.6 4.6 4.6 4.6 4.6 3.8 3.8 3.8 3.8 3.8
3.8 3.8 3.1 3.1 0
44.3 42.8 40.5 36.7 32.8 29 26 22.9 20.6 18.3
16.8 15.3 14.5 14.5 13.7 13.7 13 13 13 12.2
12.2 11.5 11.5 11.5 11.5 11.5 10.7 10.7 10.7 10.7
10.7 9.9 9.9 9.9 9.9 9.9 9.2 9.2 9.2 9.2
9.2 9.2 8.4 8.4 7.6 7.6 6.9 6.9 6.1 5.3
4.6 3.8 3.1 2.3 0
44.3 42 38.2 35.1 31.3 28.3 26 23.7 21.4 20.6
19.1 18.3 17.6 16.8 16.8 16.8 16.8 16 16 16
16 16 15.3 15.3 15.3 15.3 15.3 15.3 15.3 14.5
14.5 14.5 14.5 14.5 14.5 14.5 14.5 14.5 13.7 13.7
13.7 13.7 13.7 13 12.2 11.5 11.5 9.9 9.2 8.4
6.9 5.3 3.8 1.5 0
44.3 41.2 37.4 34.4 31.3 29 26.7 24.4 23.7 22.2
21.4 20.6 19.9 19.9 19.9 19.9 19.9 19.1 19.1 19.1
19.1 19.1 19.1 19.1 19.1 19.1 19.1 19.1 19.1 19.1
19.1 19.1 19.1 19.1 19.1 19.1 19.1 19.1 19.1 19.1
18.3 18.3 18.3 17.6 17.6 16.8 16 14.5 13.7 12.2
10.7 8.4 5.3 3.1 0
44.3 41.2 37.4 33.6 31.3 29 27.5 25.2 23.7 22.9
22.2 21.4 21.4 21.4 20.6 20.6 20.6 20.6 20.6 20.6
20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6
20.6 20.6 20.6 20.6 21.4 20.6 20.6 20.6 20.6 19.9
19.9 19.9 19.9 19.1 18.3 17.6 16.8 16 14.5 13
11.5 9.2 6.1 3.1 0
